For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XV VA - Fitting, straight
Bill of material
XV NW 16 HS 08 VA
DES
Identifier
XV NW 16 HS 08 VA
SER
Series
Heavy
PRES
Pressure
PN 400 bar
OD1
Pipe diameter OD1
20 mm
OD2
Pipe diameter OD2
12 mm
L1
Length L1
40 mm
L2
Length L2
22.0 mm
SW
Width across flats S1
32 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.